Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Atlantic metal cabinets supplied with plain plate - IP 55/IP 66 - IK 10 - Type 4x - Type 12

IP 66 according to standards IEC EN 60529 for 1-door cabinets - IP 55 according to standards IEC EN 60529 for 2-door cabinets. IK 10 according to standards IEC EN 62262. LCIE 17 07 90 10A. Type 4x, 1 door, Type 12, 2 doors - cULus, Bureau Veritas. EMC attenuation 20 dB (for an EMC attenuation from 40 to 50 dB at 1 GHz, please consult us). Excellent resistance to corrosion and chemical agents. 80 μm thick textured polyester coating. Anti-corrosion treatment for hinges and pins. Reversible door - Fitted with lever. Supplied with double bar lock - Self-centering positioning system for the equipment. Compatible with all Atlantic accessories Low cable entries RAL 7035 - Optional depth adjustement for cabinets 400 mm depth, with slide rails Cat.No 0 367 45.

Items 26 to 50 of 62 total

  1. Atlantic metal cabinet - vertical version - 700 x 500 x 250 mm - 1 door
  2. Atlantic metal cabinet - vertical version - 800 x 600 x 250 mm - 1 door
  3. Atlantic metal cabinet - vertical version - 1000 x 600 x 250 mm - 1 door
  4. Atlantic metal cabinet - vertical version - 1000 x 800 x 250 mm - 1 door
  5. Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x250 mm
  6. Atlantic metal cabinet - vertical version - 800 x 600 x 300 mm - 1 door
  7. Atlantic metal cabinet - vertical version - 1000 x 600 x 300 mm - 1 door
  8. Atlantic metal cabinet - vertical version - 1000 x 800 x 300 mm - 1 door
  9. Atlantic metal cabinet - vertical version with glass door and external dimensions 700x500x250 mm
  10. Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
  11. Atlantic metal cabinet - vertical version - 1200 x 600 x 300 mm - 1 door
  12. Atlantic metal cabinet - vertical version - 1200 x 800 x 300 mm - 1 door
  13. Atlantic metal cabinet - vertical version - 800 x 600 x 400 mm - 1 door
  14. Atlantic metal cabinet - vertical version - 1000 x 800 x 400 mm - 1 door
  15. Atlantic metal cabinet - vertical version - 1200 x 800 x 400 mm - 1 door
  16. Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x300 mm
  17. Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
  18. Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x800x300 mm
  19. Atlantic metal cabinet - vertical version - 1400 x 800 x 400 mm - 1 door
  20. Atlantic metal cabinet - square version - 300 x 200 x 160 mm - 1 door
  21. Atlantic metal cabinet - square version - 300 x 300 x 200 mm - 1 door
  22. Atlantic metal cabinet - vertical version with glass door and external dimensions 1200x800x400 mm
  23. Atlantic metal cabinet - square version - 400 x 400 x 200 mm - 1 door
  24. Atlantic metal cabinet - square version - 500 x 500 x 200 mm - 1 door
  25. Atlantic metal cabinet - vertical version with glass door and external dimensions 1400x800x400 mm

Items 26 to 50 of 62 total