Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Atlantic, Atlantic stainless steel and Marina cabinets - chassis to be composed

Items 1 to 25 of 51 total

Page:
  1. 1
  2. 2
  3. 3
  1. Mounting plate - for cabinets h.800 w.600 mm
  2. Mounting plate - for cabinets h.1000 or 1200 x w.800 mm
  3. Accessory for mounting internal door - for Atlantic metal cabinet
    • New product
    Functional uprights and supports for insulated faceplates for cabinets 700 x 500mm
    • New product
    Functional uprights and supports for insulated faceplates for cabinets 800 x 600mm
    • New product
    Functional uprights and supports for insulated faceplates for cabinets 800 x 800mm
    • New product
    Functional uprights and supports for insulated faceplates for cabinets 1000 x 600mm
    • New product
    Functional uprights and supports for insulated faceplates for cabinets 1000 x 800mm
    • New product
    Functional uprights and supports for insulated faceplates for cabinets 1200 x 800mm
    • New product
    Functional uprights and supports for metal faceplates for cabinets 700 x 500mm
    • New product
    Functional uprights and supports for metal faceplates for cabinets 800 x 600mm
    • New product
    Functional uprights and supports for metal faceplates for cabinets 800 x 800mm
    • New product
    Functional uprights and supports for metal faceplates for cabinets 1000 x 600mm
    • New product
    Functional uprights and supports for metal faceplates for cabinets 1000 x 800mm
    • New product
    Functional uprights and supports for metal faceplates for cabinets 1200 x 800mm
    • New product
    Mounting plate for DPX³160 or Vistop 160A in 600mm wide cabinets
    • New product
    Mounting plate for 1 to 3 DPX³160 , DPX³250 or Vistop 160A in 800mm wide cabinets
    • New product
    Insulating faceplate height 150mm for rail mounting equipment for cabinets width 500mm
    • New product
    Insulating faceplate height 150mm for rail mounting equipment for cabinets width 600mm
    • New product
    Insulating faceplate height 150mm for rail mounting equipment for cabinets width 800mm
    • New product
    Solid insulating faceplate height 150mm for cabinets width 500mm
    • New product
    Solid insulating faceplate height 150mm for cabinets width 600mm
    • New product
    Solid insulating faceplate height 150mm for cabinets width 800mm
    • New product
    Insulating faceplate height 300mm for rail mounting equipment for cabinets width 500mm
    • New product
    Insulating faceplate height 300mm for rail mounting equipment for cabinets width 600mm

Items 1 to 25 of 51 total

Page:
  1. 1
  2. 2
  3. 3