Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Common for all types of cabinets

22 Item(s)

Set Descending Direction
per page

  1. Lina 25 perforated plate - for cabinets height 600 x width 800 mm
  2. Lina 25 perforated plate - for Atlantic/Atlantic stainless steel height 300 x width 200
  3. Lina 25 perforated plate - for cabinets height 600 x width 1000 mm
  4. Lina 25 perforated plate - for cabinets height 1000 x width 1200 mm
  5. Lina 25 perforated plate - for cabinets height 300 x width 400 mm
  6. Lina 25 perforated plate - for cabinets height 400 x width 300 mm
  7. Lina 25 perforated plate - for cabinets height 400 x width 600 mm
  8. Lina 25 perforated plate - for cabinets height 500 x width 400 mm
  9. Lina 25 perforated plate - for cabinets height 600 x width 400 mm
  10. Lina 25 perforated plate - for cabinets height 600 x width 600 mm
  11. Lina 25 perforated plate - for cabinets height 700 x width 500 mm
  12. Lina 25 perforated plate - for cabinets height 800 x width 600 mm
  13. Lina 25 perforated plate - for cabinets height 800 x width 800 mm
  14. Lina 25 perforated plate - for cabinets height 1000 x width 800 mm
  15. Lina 25 perforated plate - for cabinets height 1000 x width 600 mm
  16. Lina 25 perforated plate - for cabinets height 1200 x width 800 mm
  17. Lina 25 perforated plate - for Atlantic/Atlantic stainless steel height 1400 x w.800
  18. Lina 25 perforated plate - for cabinets height 300 x width 300 mm
  19. Lina 25 perforated plate - for cabinets height 400 x width 400 mm
  20. Lina 25 perforated plate - for cabinets height 500 x width 500 mm
  21. Lina 25 perforated plate - for cabinets height 800 x width 1000 mm
  22. Lina 25 perforated plate - for Marina cabinets height 300 x width 220 mm

22 Item(s)

Set Descending Direction
per page