Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

36 modules wide

11 Item(s)

  1. XL³ S 630 distribution enclosures with 36 modules wide - total 824x804x249 mm and usable 750x774x249 mm
  2. XL³ S 630 distribution enclosures with 36 modules wide - total 974x804x249 mm and usable 900x774x249 mm
  3. XL³ S 630 distribution enclosures with 36 modules wide - total 1124x804x249 mm and usable 1050x774x249 mm
  4. XL³ S 630 distribution enclosures with 36 modules wide - total 1274x804x249 mm and usable 1200x774x249 mm
  5. XL³ S 630 distribution enclosures with 36 modules wide - total 1424x804x249 mm and usable 1350x774x249 mm
  6. XL³ S 630 distribution enclosures with 36 modules wide - total 1574x804x249 mm and usable 1500x774x249 mm
  7. XL³ S 630 distribution enclosures with 36 modules wide - total 1724x804x249 mm and usable 1650x774x249 mm
  8. XL³ S 630 distribution enclosures with 36 modules wide - total 1874x804x249 mm and usable 1800x774x249 mm
  9. XL³ S 630 distribution enclosures with 36 modules wide - total 2024x804x249 mm and usable 1950x774x249 mm
  10. XL³ S 630 distribution enclosures with 36 modules wide - total 2174x804x249 mm and usable 2100x774x249 mm
  11. XL³ S 630 distribution enclosures with 36 modules wide - total 2324x804x249 mm and usable 2250x774x249 mm

11 Item(s)