Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

24 modules wide

11 Item(s)

  1. XL³ S 630 distribution enclosures with 24 modules wide - total 824x604x249 mm and usable 750x574x249 mm
  2. XL³ S 630 distribution enclosures with 24 modules wide - total 974x604x249 mm and usable 900x574x249 mm
  3. XL³ S 630 distribution enclosures with 24 modules wide - total 1124x604x249 mm and usable 1050x574x249 mm
  4. XL³ S 630 distribution enclosures with 24 modules wide - total 1274x604x249 mm and usable 1200x574x249 mm
  5. XL³ S 630 distribution enclosures with 24 modules wide - total 1424x604x249 mm and usable 1350x574x249 mm
  6. XL³ S 630 distribution enclosures with 24 modules wide - total 1574x604x249 mm and usable 1500x574x249 mm
  7. XL³ S 630 distribution enclosures with 24 modules wide - total 1724x604x249 mm and usable 1650x574x249 mm
  8. XL³ S 630 distribution enclosures with 24 modules wide - total 1874x604x249 mm and usable 1800x574x249 mm
  9. XL³ S 630 distribution enclosures with 24 modules wide - total 2024x604x249 mm and usable 1950x574x249 mm
  10. XL³ S 630 distribution enclosures with 24 modules wide - total 2174x604x249 mm and usable 2100x574x249 mm
  11. XL³ S 630 distribution enclosures with 24 modules wide - total 2324x604x249 mm and usable 2250x574x249 mm

11 Item(s)