Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

16 modules wide

11 Item(s)

  1. XL³ S 630 distribution enclosures with 16 modules wide - total 824x454x249 mm and usable 750x350x249 mm
  2. XL³ S 630 distribution enclosures with 16 modules wide - total 974x454x249 mm and usable 900x350x249 mm
  3. XL³ S 630 distribution enclosures with 16 modules wide - total 1124x454x249 mm and usable 1050x350x249 mm
  4. XL³ S 630 distribution enclosures with 16 modules wide - total 1274x454x249 mm and usable 1200x350x249 mm
  5. XL³ S 630 distribution enclosures with 16 modules wide - total 1424x454x249 mm and usable 1350x350x249 mm
  6. XL³ S 630 distribution enclosures with 16 modules wide - total 1574x454x249 mm and usable 1500x350x249 mm
  7. XL³ S 630 distribution enclosures with 16 modules wide - total 1724x454x249 mm and usable 1650x350x249 mm
  8. XL³ S 630 distribution enclosures with 16 modules wide - total 1874x454x249 mm and usable 1800x350x249 mm
  9. XL³ S 630 distribution enclosures with 16 modules wide - total 2024x454x249 mm and usable 1950x350x249 mm
  10. XL³ S 630 distribution enclosures with 16 modules wide - total 2174x454x249 mm and usable 2100x350x249 mm
  11. XL³ S 630 distribution enclosures with 16 modules wide - total 2324x454x249 mm and usable 2250x350x249 mm

11 Item(s)