Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³ S 630 - distribution enclosures

Enclosures equipped with functional uprights and supplied with fixing supports for faceplates (fixing accessories for faceplates to be ordered separately). Doors and side panels to be ordered separately. Take protection devices up to 630 A. Used to create assemblies certified IEC 61439-2. IP 40 with door. IP 30 without door. Removable, separable top and bottom panels. Can take Lina 25 ducting and IP 55 Cabstop cable gland plates.

Items 26 to 50 of 66 total

  1. XL³ S 630 distribution enclosures with 16 modules wide - total 1724x454x249 mm and usable 1650x350x249 mm
  2. XL³ S 630 distribution enclosures with 24 modules wide - total 1724x604x249 mm and usable 1650x574x249 mm
  3. XL³ S 630 distribution enclosures with 36 modules wide - total 1724x804x249 mm and usable 1650x774x249 mm
  4. External cable sleeve for XL³ S 630 enclosures -total height 1874 mm -faceplate height 1800 mm width 324 mm depth 249 mm
  5. XL³ S 630 distribution enclosures with 16 modules wide - total 1874x454x249 mm and usable 1800x350x249 mm
  6. XL³ S 630 distribution enclosures with 24 modules wide - total 1874x604x249 mm and usable 1800x574x249 mm
  7. XL³ S 630 distribution enclosures with 36 modules wide - total 1874x804x249 mm and usable 1800x774x249 mm
  8. External cable sleeve for XL³ S 630 enclosures -total height 2024 mm -faceplate height 1950 mm width 324 mm depth 249 mm
  9. XL³ S 630 distribution enclosures with 16 modules wide - total 2024x454x249 mm and usable 1950x350x249 mm
  10. XL³ S 630 distribution enclosures with 24 modules wide - total 2024x604x249 mm and usable 1950x574x249 mm
  11. XL³ S 630 distribution enclosures with 36 modules wide - total 2024x804x249 mm and usable 1950x774x249 mm
  12. External cable sleeve for XL³ S 630 enclosures -total height 2174 mm -faceplate height 2100 mm width 324 mm depth 249 mm
  13. XL³ S 630 distribution enclosures with 16 modules wide - total 2174x454x249 mm and usable 2100x350x249 mm
  14. XL³ S 630 distribution enclosures with 24 modules wide - total 2174x604x249 mm and usable 2100x574x249 mm
  15. XL³ S 630 distribution enclosures with 36 modules wide - total 2174x804x249 mm and usable 2100x774x249 mm
  16. External cable sleeve for XL³ S 630 enclosures -total height 2324 mm -faceplate height 2250 mm width 324 mm depth 249 mm
  17. XL³ S 630 distribution enclosures with 16 modules wide - total 2324x454x249 mm and usable 2250x350x249 mm
  18. XL³ S 630 distribution enclosures with 24 modules wide - total 2324x604x249 mm and usable 2250x574x249 mm
  19. XL³ S 630 distribution enclosures with 36 modules wide - total 2324x804x249 mm and usable 2250x774x249 mm
  20. Set of 2 side panels for XL³ S 630 enclosures - for cabinets or cable sleeves with faceplate height 750 mm
  21. Set of 2 side panels for XL³ S 630 enclosures - for cabinets or cable sleeves with faceplate height 900 mm
  22. Set of 2 side panels for XL³ S 630 enclosures - for cabinets or cable sleeves with faceplate height 1050 mm
  23. Set of 2 side panels for XL³ S 630 enclosures - for cabinets or cable sleeves with faceplate height 1200 mm
  24. Set of 2 side panels for XL³ S 630 enclosures - for cabinets or cable sleeves with faceplate height 1350 mm
  25. Set of 2 side panels for XL³ S 630 enclosures - for cabinets or cable sleeves with faceplate height 1500 mm

Items 26 to 50 of 66 total