Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³ S 4000 - equipment

Items 1 to 25 of 39 total

Set Ascending Direction
per page

Page:
  1. 1
  2. 2
    • New product
    Set of 2 finishing panels for plinths for XL³ S 630 and 4000 enclosures - height 100 mm and length 400 mm
    • New product
    Set of 2 finishing panels for plinths for XL³ S 630 and 4000 enclosures - height 100 mm and length 300 mm
    • New product
    Set of 2 finishing panels for plinths for XL³ S 630 and 4000 enclosures - height 100 mm and length 800 mm
    • New product
    Set of 2 finishing panels for plinths for XL³ S 630 and 4000 enclosures - height 100 mm and length 600 mm
    • New product
    Set of 2 finishing panels for plinths for XL³ S 630 and 4000 enclosures - height 100 mm and length 450 mm
    • New product
    Set of 2 finishing panels for plinths for XL³ S 630 and 4000 enclosures - height 100 mm and length 350 mm
    • New product
    Set of 4 corner pieces for plinths for XL³ S 630 and 4000 enclosures - height 100 mm
    • New product
    IP30 finishing kit for XL³ S 4000 - vertical mounting - for enclosures with faceplate height 2000 mm
    • New product
    Central functional uprights for XL³ S 4000 enclosures height 2200 mm and width 800 mm
    • New product
    Central functional uprights for XL³ S 4000 enclosures height 2200 mm and width 600 mm
    • New product
    Central functional uprights for XL³ S 4000 enclosures height 2200 mm and width 450 mm
    • New product
    Central functional uprights for XL³ S 4000 enclosures height 2000 mm and width 800 mm
    • New product
    Central functional uprights for XL³ S 4000 enclosures height 2000 mm and width 600 mm
    • New product
    Central functional uprights for XL³ S 4000 enclosures height 2000 mm and width 450 mm
    • New product
    Faceplate supports for XL³ S 4000 enclosures height 2200 mm
    • New product
    Set of 2 side functional uprights for XL³ S 4000 enclosures height 2200 mm
    • New product
    Faceplate supports for XL³ S 4000 enclosures height 2000 mm
    • New product
    Set of 2 side functional uprights for XL³ S 4000 enclosures height 2000 mm
    • New product
    Internal cable sleeve kits for XL³ S 4000 enclosures height 2200 mm
    • New product
    Intermediate uprights for XL³ S 4000 enclosures height 2200 mm
    • New product
    Intermediate uprights for XL³ S 4000 enclosures height 2000 mm
    • New product
    Internal cable sleeve kits for XL³ S 4000 enclosures height 2000 mm
    • New product
    Side or rear panels for XL³ S 4000 enclosures - height 2200 mm and width 450 mm
    • New product
    Side or rear panels for XL³ S 4000 enclosures - height 2200 mm and width 350 mm
    • New product
    Side or rear panels for XL³ S 4000 enclosures - height 2000 mm and width 450 mm

Items 1 to 25 of 39 total

Set Ascending Direction
per page

Page:
  1. 1
  2. 2