Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 388 43

Faceplate for XL³ S 4000 36-modules enclosures - for DPX³ 1600 3P fixed on plate - horizontal mounting

New

Faceplate for XL³ S 4000 36-modules enclosures - for DPX³ 1600 3P fixed on plate - horizontal mounting

  • Pack (number of units) 1
  • Volume (dm3) 9.24
  • Weight (g) 2 739.00

Substitution references

No substitute reference

Product characteristics
Faceplates for DPX³ 1600 fixed on plate
  • Fixed with locking clips, 1/4 turn screws or screws
Horizontal mounting
  • 3P
  • For 36-module enclosure
General characteristics
XL³ S 4000 - equipment for mounting DPX³ 1600 and DPX-IS 1600 on plate
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.