Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 399 26

Busbar support for XL³ S 4000 enclosures depth/width 800 mm -aluminium busbars lower or equal 3200 A in aligned position

New

Busbar support for XL³ S 4000 enclosures depth/width 800 mm -aluminium busbars lower or equal 3200 A in aligned position

  • Pack (number of units) 3
  • Volume (dm3) 31.08
  • Weight (g) 9 488.00

Substitution references

No substitute reference

Product characteristics
Busbar supports
For copper / aluminium busbars ≤ 3200 A
  • For aluminium busbars in aligned position
  • Fixing centres: 125 mm
  • For enclosures depth / width: 800 mm
General characteristics
XL³ S 4000 - busbar supports and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.