Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³ S 4000 - busbar supports and accessories

Items 1 to 25 of 41 total

Page:
  1. 1
  2. 2
  1. Blanking plate 5 modules - separable into modules or 1/2 modules - white
  2. Lifting rings (4) XL³ 4000/6300
  3. Brass bar with holes for protective conductor - for XL³ 400 - L. 456 mm
  4. Connection plate for XL³ S 630 and 4000 enclosures - for 630 A aluminium busbar
    • New product
    Earthing bar supports for XL³ S 630 and 4000 enclosures
    • New product
    Crosspiece for XL³ S 4000 enclosures - for external cable sleeves width 350 mm
    • New product
    Crosspiece for XL³ S 4000 16-modules or width 450 mm enclosures
    • New product
    Crosspiece for XL³ S 4000 depth 400 mm enclosures
    • New product
    Crosspiece for XL³ S 4000 24-modules or depth 600 mm enclosures
    • New product
    Crosspiece for XL³ S 4000 36-modules or depth 800 mm enclosures
    • New product
    Equipotential link conductor for XL³ S cabinets or enclosures - length 350 mm - cross-section 6 mm²
    • New product
    White RAL 9003 blanking plate for XL³ S cabinets or enclosures - 24 modules - can be cut as required
    • New product
    Clip-on holders for self-adhesive labels for XL³ S cabinets or enclosures - 24 modules
    • New product
    Clip-on holders for self-adhesive labels for XL³ S cabinets or enclosures - 36 modules
    • New product
    Additional brass bar for 36-modules width XL³ S cabinets or enclosures
    • New product
    Set of 2 fixing supports for XL³ S 630 and 4000 enclosures - for Lina 25 ducting
    • New product
    Isolating support for XL³ S 630 and 4000 enclosures - for copper busbars lower or equal 400 A in sloping position
    • New product
    Isolating support for XL³ S 630 and 4000 enclosures - for copper busbars lower or equal 400 A in aligned position
    • New product
    Isolating support for XL³ S 630 and 4000 enclosures - for aluminium busbars lower or equal 630 A in staggered position
    • New product
    Lug type isolating support for XL³ S 630/4000 enclosures - aluminium busbars lower or equal 630 A in staggered position
    • New product
    Isolating support for XL³ S 630 and 4000 enclosures - for aluminium busbars lower or equal 630 A in aligned position
    • New product
    Lug type isolating support for XL³ S 630/4000 enclosures -for aluminium busbars lower or equal 630 A in aligned position
    • New product
    Isolating support for XL³ S 630 and 4000 enclosures - for copper busbars lower or equal 800 A in sloping position
    • New product
    Busbar support for XL³ S 4000 enclosures depth 400 m /width 450 mm - busbars lower or equal 3200 A in aligned position
    • New product
    Busbar support for XL³ S 4000 enclosures depth and width 600 mm - for busbars lower or equal 3200 A in aligned position

Items 1 to 25 of 41 total

Page:
  1. 1
  2. 2