Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Equipment for XL³ 4000 - for mounting on plate: DPX-IS 250, 630 and 1600

21 Item(s)

  1. Fixed plate XL³ 800/4000 - for 1 or 2 DPX-IS 250 - 24 modules
  2. Plate XL³ 800/4000 - for 1 or 2 DPX-IS 630 - 24 modules
  3. Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
  4. Plate XL³ 800/4000 - For 1 DPX-IS 630 front or rear terminals - 24 modules
  5. Plate XL³ 800/4000 - for 1 or 2 DPX-IS 250 - 36 modules
  6. Plate XL³ 800/4000 - for 1 or 2 DPX-IS 630 - 36 modules
  7. Metal faceplate XL³ 800/4000 - for 2 DPX-IS 250 - 1/4 turn - 24 modules
  8. Metal faceplate XL³ 800/4000 - for DPX-IS 630 - 1/4 turn - 24 modules
  9. Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - 1/4 turn - 24 modules
  10. Metal faceplate XL³ 800/4000-For 1 DPX IS 1600 H position-captive screws-24 modules
  11. Metal faceplate XL³ 800/4000 - for 2 DPX-IS 250 - captive screws - 24 modules
  12. Metal faceplate XL³ 800/4000 - for DPX-IS 630 - captive screws - 24 modules
  13. Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - captive screws - 24 modules
  14. Metal faceplate XL³ 800/4000-For 1 DPX IS 250 H position-captive screws-24 modules
  15. Metal faceplate XL³ 800/4000-For 1 DPX IS 630 H position-captive screws-24 modules
  16. Metal faceplate XL³ 800/4000 - for DPX-IS 630 - captive screws - 36 modules
  17. Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - captive screws - 36 modules
  18. Plate XL³ 800/4000 - For 1 DPX-IS 1600 or DPX 1600 front terminals - 24 modules
  19. Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 36 modules
  20. Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 24 modules
  21. Metal faceplate XL³ 800/4000 - for DPX-IS 1600 - captive screws - 24 modules

21 Item(s)