Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 206 57

Plate XL³ 800/4000 - for 1 or 2 DPX-IS 630 - 36 modules

  • Pack (number of units) 1
  • Volume (dm3) 30.852
  • Weight (g) 3 676.00

Substitution references

No substitute reference

Product characteristics
Plates for DPX-IS
  • Direct fixing on functional uprights
Fixed plates for device in vertical position
  • 36 modules
  • For 1 DPX-IS 630 front or rear terminals
General characteristics
Equipment for XL³ 4000 - for mounting on plate: DPX-IS 250, 630 and 1600
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.