Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Metal faceplates for devices in vertical position

15 Item(s)

  1. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules
  2. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - 1/4 turn - 24 modules
  3. Metal faceplate XL³ 800/4000 - 1 DPX 630 horizontal - 1/4 turn - 24 modules
  4. Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - 1/4 turn - 24 modules
  5. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - screws - 24 modules
  6. Metal faceplate XL³ 4000 - for 1 DPX 630 horizontal - captive screws - 24 modules
  7. Metal faceplate XL³ 800/4000 - for DPX 630 vertical - captive screws - 24 modules
  8. Metal faceplate XL³ 800/4000 - for DPX 630 horizontal - captive screws - 24 modules
  9. Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - captive screws - 24 modules
  10. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - screws - 36 modules
  11. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - screws - 36 modules
  12. Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - captive screws - 36 modules
  13. Metal faceplate XL³ 800/4000 - for DPX 1600 vertical - 1/4 turn - 24 modules
  14. Metal faceplate XL³ 800/4000 - for DPX 1600 vertical - captive screws - 24 modules
  15. Metal faceplate XL³ 800/4000 - for DPX 1600 vertical - captive screws - 36 modules

15 Item(s)