Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Equipment for XL³ 4000 - for mounting on fixed plate: DPX³ 630 and DPX³ 1600

22 Item(s)

  1. Plate XL³ 800/4000 - for 1 to 3 DPX 250/630 fixed - vertical - 24 modules
  2. Plate XL³ 800/4000 - for 1 to 3 DPX 250/630 fixed + elcb - vertical - 24 modules
  3. Plate XL³ 800/4000 - for 1 DPX 630 fixed - horizontal - 24 modules
  4. Plate XL³ 800/4000 - for 1 to 3 DPX 250/630 fixed - vertical - 36 modules
  5. Plate XL³ 800/4000 - for 1 to 3 DPX 250/630 fixed + elcb - vertical - 36 modules
  6. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules
  7. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - 1/4 turn - 24 modules
  8. Metal faceplate XL³ 800/4000 - 1 DPX 630 horizontal - 1/4 turn - 24 modules
  9. Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - 1/4 turn - 24 modules
  10. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - screws - 24 modules
  11. Metal faceplate XL³ 4000 - for 1 DPX 630 horizontal - captive screws - 24 modules
  12. Metal faceplate XL³ 800/4000 - for DPX 630 vertical - captive screws - 24 modules
  13. Metal faceplate XL³ 800/4000 - for DPX 630 horizontal - captive screws - 24 modules
  14. Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - captive screws - 24 modules
  15. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - screws - 36 modules
  16. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - screws - 36 modules
  17. Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - captive screws - 36 modules
  18. Plate XL³ 800/4000 - For 1 DPX-IS 1600 or DPX 1600 front terminals - 24 modules
  19. Plate XL³ 800/4000 - for 1 DPX IS 1600 or DPX 1600 front terminals - 36 modules
  20. Metal faceplate XL³ 800/4000 - for DPX 1600 vertical - 1/4 turn - 24 modules
  21. Metal faceplate XL³ 800/4000 - for DPX 1600 vertical - captive screws - 24 modules
  22. Metal faceplate XL³ 800/4000 - for DPX 1600 vertical - captive screws - 36 modules

22 Item(s)