Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Equipment for XL³ 4000 - for mounting on adjustable plates: DPX³ 630 fixed version

Adjustable plates are used for front terminal/rear terminal connection and mounting of motor-driven or rotary handles.

16 Item(s)

  1. Adjust fixing device XL³ 4000 - 1-3 DPX 250/630 fixed - vertical - 24 modules
  2. Adjust fixing device XL³ 4000 - 1-3 DPX 250/630 fixed + elcb - vertical - 24 modules
  3. Adjust fixing device XL³ 4000 - 1-3 DPX 250/630 fixed - vertical - 36 modules
  4. Adjust fixing device XL³ 4000 - 1-3 DPX 250/630 fixed + elcb - vertical - 36 modules
  5. Mounting plate XL³ 4000 - for DPX 630 fixed - vertical
  6. Mounting plate XL³ 4000 - for DPX 630 fixed + elcb - vertical
  7. Adjustable plate XL³ 4000 - for 1 DPX 630 fixed - horizontal - 24 modules
  8. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules
  9. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - 1/4 turn - 24 modules
  10. Metal faceplate XL³ 800/4000 - 1 DPX 630 horizontal - 1/4 turn - 24 modules
  11. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - screws - 24 modules
  12. Metal faceplate XL³ 4000 - for 1 DPX 630 horizontal - captive screws - 24 modules
  13. Metal faceplate XL³ 800/4000 - for DPX 630 vertical - captive screws - 24 modules
  14. Metal faceplate XL³ 800/4000 - for DPX 630 horizontal - captive screws - 24 modules
  15. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - screws - 36 modules
  16. Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - screws - 36 modules

16 Item(s)