Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³ S 160 - 36 modules per row - "ready to use" metal distribution cabinets

Cabinets supplied with rails fitted (150 mm fixing centres) and full height faceplates. Doors and terminal blocks to be ordered separately. Take DPX³ 160 and modular protection devices. Used to create assemblies certified IEC 61439-2 and -3. IP 40 with door. IP 30 without door. Cut-outs in top and bottom for feeding cables through. Can take Lina 25 ducting.

10 Item(s)

  1. XL³ S 160 surface-mounting 36-modules per row cabinet - RAL 9003 - 4 rows - 144 modules - 740x810x135 mm
  2. XL³ S 160 surface-mounting 36-modules per row cabinet - RAL 9003 - 5 rows - 180 modules - 890x810x135 mm
  3. XL³ S 160 surface-mounting 36-modules per row cabinet - RAL 9003 - 6 rows - 216 modules - 1040x810x135 mm
  4. XL³ S 160 surface-mounting 36-modules per row cabinet - RAL 9003 - 7 rows - 252 modules - 1190x810x135 mm
  5. XL³ S 160 surface-mounting 36-modules per row cabinet - RAL 9003 - 8 rows - 288 modules - 1340x810x135 mm
  6. XL³ S 160 flush-mounting 36-modules per row cabinet with fixing lugs - RAL 9003 - 4 rows - 144 modules - 812x883x138 mm
  7. XL³ S 160 flush-mounting 36-modules per row cabinet with fixing lugs - RAL 9003 - 5 rows - 180 modules - 962x883x138 mm
  8. XL³ S 160 flush-mounting 36-modules per row cabinet with fixing lugs - RAL 9003 - 6 rows - 216 modules - 1112x883x138 mm
  9. XL³ S 160 flush-mounting 36-modules per row cabinet with fixing lugs - RAL 9003 - 7 rows - 252 modules - 1262x883x138 mm
  10. XL³ S 160 flush-mounting 36-modules per row cabinet with fixing lugs - RAL 9003 - 8 rows - 288 modules - 1412x883x138 mm

10 Item(s)