Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³ S 160 - 24 modules per row - "ready to use" metal distribution cabinets

Cabinets supplied with rails fitted (150 mm fixing centres) and full height faceplates. Doors and terminal blocks to be ordered separately. Take DPX³ 160 and modular protection devices. Used to create assemblies certified IEC 61439-2 and -3. IP 40 with door. IP 30 without door. Cut-outs in top and bottom for feeding cables through. Can take Lina 25 ducting.

14 Item(s)

  1. XL³ S 160 surface-mounting 24-modules per row cabinet - RAL 9003 - 2 rows - 48 modules - 440x595x135 mm
  2. XL³ S 160 surface-mounting 24-modules per row cabinet - RAL 9003 - 3 rows - 72 modules - 590x595x135 mm
  3. XL³ S 160 surface-mounting 24-modules per row cabinet - RAL 9003 - 4 rows - 96 modules - 740x595x135 mm
  4. XL³ S 160 surface-mounting 24-modules per row cabinet - RAL 9003 - 5 rows - 120 modules - 890x595x135 mm
  5. XL³ S 160 surface-mounting 24-modules per row cabinet - RAL 9003 - 6 rows - 144 modules - 1040x595x135 mm
  6. XL³ S 160 surface-mounting 24-modules per row cabinet - RAL 9003 - 7 rows - 168 modules - 1190x595x135 mm
  7. XL³ S 160 surface-mounting 24-modules per row cabinet - RAL 9003 - 8 rows - 192 modules - 1340x595x135 mm
  8. XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 2 rows - 48 modules -512x667x138 mm
  9. XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 3 rows - 72 modules - 662x667x138 mm
  10. XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 4 rows - 96 modules - 812x667x138 mm
  11. XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 5 rows - 120 modules - 962x667x138 mm
  12. XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 6 rows - 144 modules - 1112x667x138 mm
  13. XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 7 rows - 168 modules - 1262x667x138 mm
  14. XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 8 rows - 192 modules - 1412x667x138 mm

14 Item(s)