Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³-N 630 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)

3-phase distribution boards for moulded case circuit breakers, DRX or DPX³; IP 40 (IP 42 with the kit Cat.No 6 045 68) - IK 08 with door. Conform to standard IEC 61439-2.Type tested; tested and certified by third part laboratory; Maximum voltage 415 V~. Rated peak withstand current (Ipk): up to 110 kA. Ambient temperature: 50 °C continuously; Grey RAL 7035;. Supplied with: surface mounting box, door with handle, faceplate, fully isolated tin plated copper busbar. The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices.

8 Item(s)

Set Ascending Direction
per page

    • New product
    IP42 kit for XL³-N 630 distribution boards
    • New product
    Protection for 250 A busbar for XL³-N 630 distribution boards
    • New product
    Protection for 125 A / 160 A busbar for XL³-N 630 distribution boards
    • New product
    Locking system for XL³-N 630 distribution boards
    • New product
    Extension box to be installed on XL³-N 630 distribution boards width 810 mm and depth 200 mm
    • New product
    Extension box to be installed on XL³-N 630 distribution boards width 710 mm and depth 200 mm
    • New product
    Extension box to be installed on XL³-N 630 distribution boards width 710 mm and depth 175 mm
    • New product
    Mounting kit for XL³-N 630 3-phase distribution boards - allows the installation of a DRX 250 As main circuit breaker

8 Item(s)

Set Ascending Direction
per page