XL³-N 630 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)
3-phase distribution boards for moulded case circuit breakers, DRX or DPX³; IP 40 (IP 42 with the kit Cat.No 6 045 68) - IK 08 with door. Conform to standard IEC 61439-2.Type tested; tested and certified by third part laboratory; Maximum voltage 415 V~. Rated peak withstand current (Ipk): up to 110 kA. Ambient temperature: 50 °C continuously; Grey RAL 7035;. Supplied with: surface mounting box, door with handle, faceplate, fully isolated tin plated copper busbar. The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices.