Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³-N 630 3-phase distribution boards - from 12 to 48 poles (outgoing terminals)

3-phase distribution boards for moulded case circuit breakers, DRX or DPX³. IP 40 (IP42 with the kit Cat.No 6 045 68) - IK 08 with door. Conform to standard IEC 61439-2. Type tested; tested and certified by third part laboratory. Maximum voltage 415 V~;. Rated peak current (Ipk): up to 110 kA. Ambient temperature: 50 °C continuously. Metal; Grey RAL 7035. Supplied with: surface mounting box, door with handle, faceplate, fully isolated tin plated copper busbar. The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices.

Items 26 to 34 of 34 total

Page:
  1. 1
  2. 2
  1. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 48 outgoing terminals - 16 3P ways - maximum rating 400 A
  2. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 18 mixed outgoing terminals - 4xDPX³ 160 + 2xDPX³ 250 -max 400 A
  3. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 24 mixed outgoing terminals - 6xDPX³ 160 + 2xDPX³ 250 -max 400 A
  4. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 18 outgoing terminals - 6 3P ways - maximum rating 630 A
  5. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 24 outgoing terminals - 8 3P ways - maximum rating 630 A
  6. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 36 outgoing terminals - 12 3P ways - maximum rating 630 A
  7. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 48 outgoing terminals - 16 3P ways - maximum rating 630 A
  8. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 18 mixed outgoing terminals - 4xDPX³ 160 + 2xDPX³ 250 -max 630 A
  9. XL³-N 630 3-phase distribution boards for DPX³ MCCBs on 24 mixed outgoing terminals - 6xDPX³ 160 + 2xDPX³ 250 -max 630 A

Items 26 to 34 of 34 total

Page:
  1. 1
  2. 2