Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³-N 250 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)

3-phase distribution boards for DIN-rail mounting circuit breakers; IP 40 (IP 41 with the kit Cat.No 6 027 98) - IK 08 with door. Conform to standard IEC 61439-2; Type tested; tested and certified by third part laboratory. Maximum voltage 480 V~; Rated short-time withstand current (Icw): 17 kA 0.2 s; Rated peak withstand current (Ipk): 34 kA. Ambient temperature: 50 °C continuously. Zinc coated metal; Grey RAL 7035. Supplied with: surface or flush-mounting box, reversible door with handle, faceplate, fully isolated tin plated copper busbar. The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices.

Items 26 to 41 of 41 total

Page:
  1. 1
  2. 2
  1. XL³-N 250 distribution board - surface mounting - 54 poles - max. 125 A
  2. XL³-N 250 distribution board - surface mounting - 18 poles - max. 250 A
  3. XL³-N 250 distribution board - surface mounting - 24 poles - max. 250 A
  4. XL³-N 250 distribution board - surface mounting - 30 poles - max. 250 A
  5. XL³-N 250 distribution board - surface mounting - 36 poles - max. 250 A
  6. XL³-N 250 distribution board - surface mounting - 42 poles - max. 250 A
  7. XL³-N 250 distribution board - surface mounting - 48 poles - max. 250 A
  8. XL³-N 250 distribution board - surface mounting - 54 poles - max. 250 A
  9. Mounting kit for XL³-N 250 - for DIN rail mounting MCBs 3P 1 module/pole
  10. Mounting kit for XL³-N 250 with 125 A busbar - for DRX 125 3P MCCBs
  11. Mounting kit for XL³-N 250 with 250 A busbar - for DRX 250 3P MCCBs
  12. Fixing supports (x2) for terminal blocks for earth - for XL³-N 250 and Convivio
  13. Insulating caps - for XL³-N 250 and Convivio
  14. Mounting kit for XL³-N 250 with 125 A busbar - for DPX³ 160 3P MCCBs
  15. Mounting kit for XL³-N 250 with 250 A busbar - for DPX³ 250 3P MCCBs
  16. Mounting kit for XL³-N 250 with 250 A busbar - for DPX³ 160 3P MCCBs

Items 26 to 41 of 41 total

Page:
  1. 1
  2. 2