Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³-N 250 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)

3-phase distribution boards for DIN-rail mounting circuit breakers; IP 40 (IP 41 with the kit Cat.No 6 027 98) - IK 08 with door. Conform to standard IEC 61439-2; Type tested; tested and certified by third part laboratory. Maximum voltage 480 V~; Rated short-time withstand current (Icw): 17 kA 0.2 s; Rated peak withstand current (Ipk): 34 kA. Ambient temperature: 50 °C continuously. Zinc coated metal; Grey RAL 7035. Supplied with: surface or flush-mounting box, reversible door with handle, faceplate, fully isolated tin plated copper busbar. The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices.

Items 1 to 25 of 41 total

Page:
  1. 1
  2. 2
  1. Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
  2. Key lock for XL³-N 250 distribution boards
  3. IP41 kit for XL³-N 250 distribution boards
  4. XL³-N 250 distribution board - flush-mounting - 12 poles - max. 125 A
  5. XL³-N 250 distribution board - flush-mounting - 18 poles - max. 125 A
  6. XL³-N 250 distribution board - flush-mounting - 24 poles - max. 125 A
  7. XL³-N 250 distribution board - flush-mounting - 30 poles - max. 125 A
  8. XL³-N 250 distribution board - flush-mounting - 36 poles - max. 125 A
  9. XL³-N 250 distribution board - flush-mounting - 42 poles - max. 125 A
  10. XL³-N 250 distribution board - flush-mounting - 48 poles - max. 125 A
  11. XL³-N 250 distribution board - flush-mounting - 54 poles - max. 125 A
  12. XL³-N 250 distribution board - flush-mounting - 18 poles - max. 250 A
  13. XL³-N 250 distribution board - flush-mounting - 24 poles - max. 250 A
  14. XL³-N 250 distribution board - flush-mounting - 30 poles - max. 250 A
  15. XL³-N 250 distribution board - flush-mounting - 36 poles - max. 250 A
  16. XL³-N 250 distribution board - flush-mounting - 42 poles - max. 250 A
  17. XL³-N 250 distribution board - flush-mounting - 48 poles - max. 250 A
  18. XL³-N 250 distribution board - flush-mounting - 54 poles - max. 250 A
  19. XL³-N 250 distribution board - surface mounting - 12 poles - max. 125 A
  20. XL³-N 250 distribution board - surface mounting - 18 poles - max. 125 A
  21. XL³-N 250 distribution board - surface mounting - 24 poles - max. 125 A
  22. XL³-N 250 distribution board - surface mounting - 30 poles - max. 125 A
  23. XL³-N 250 distribution board - surface mounting - 36 poles - max. 125 A
  24. XL³-N 250 distribution board - surface mounting - 42 poles - max. 125 A
  25. XL³-N 250 distribution board - surface mounting - 48 poles - max. 125 A

Items 1 to 25 of 41 total

Page:
  1. 1
  2. 2