Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 017 51

Practibox³ flush-mounting cabinet with earth - neutral terminal blocks - transparent door - 1 row - 8 modules/row

New

Practibox³ flush-mounting cabinet with earth - neutral terminal blocks - transparent door - 1 row - 8 modules/row

  • Pack (number of units) 1
  • Volume (dm3) 7.337
  • Weight (g) 826.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting distribution cabinets
  • Box for masonry or dry partitions (with dry partitions kit Cat.No 4 017 24)
  • Supplied with:
    • removable chassis with rails fitted
    • reversible door (door + faceplate for 1-row cabinets)
    • removable faceplates for each row (for 2, 3 and 4-row cabinets)
    • IP 2X screw terminal blocks
    • blanking plates (5 modules, separable per module or 1/2 module, for 2, 3 and 4-row cabinets)
  • Spacing between rails 150 mm
  • Door opening : 180°
  • Can be equipped with lock and key n° 850 Cat.No 0 019 66
8/12 modules per row with transparent door
  • With earth and neutral terminal blocks
  • Number of rows : 1
  • Number of modules : 8
  • Height : 186 mm
  • Width : 232 mm
  • Depth : 80 mm
General characteristics
Flush-mounting cabinets Practibox³ - from 8 to 72 modules
  • Class II
  • IP 40 - IK 07 with door
  • Self-extinguishing: resistance to incandescent wire 850 °C
  • Conform to IEC 60670-24 and IEC 62208 : allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.