Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Convivio™ 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)

3-phase distribution boards for DIN-rail mounting circuit breakers. IP 40 - IK 08 with door. Conform to standard IEC 61439-3: busbar type tested (Lovag certified). Maximum voltage 480 V~; Rated short-time withstand current (Icw): 17 kA 0.2 s. Rated peak withstand current (Ipk): 34 kA. Ambient temperature: 50 °C continuously. White RAL 9003. Supplied with: surface or flush-mounting box, door with handle, faceplate, fully isolated tin plated copper busbar. The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices.

Items 1 to 25 of 26 total

Page:
  1. 1
  2. 2
  1. Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
  2. 604400_pw_229392.jpg
  3. Convivio distribution board - 18 outgoing terminals - max. 125 A - with DIN rail for main circuit breaker
  4. 604402_pw_215689.jpg
  5. Convivio distribution board - 30 outgoing terminals - max. 125 A - with DIN rail for main circuit breaker
  6. Convivio distribution board - 36 outgoing terminals - max. 125 A - with DIN rail for main circuit breaker
  7. Convivio distribution board - 42 outgoing terminals - max. 125 A - with DIN rail for main circuit breaker
  8. Convivio distribution board - 48 outgoing terminals - max. 125 A - with DIN rail for main circuit breaker
  9. Convivio distribution board - 54 outgoing terminals - max. 125 A - with DIN rail for main circuit breaker
  10. Convivio distribution board - 12 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  11. Convivio distribution board - 18 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  12. Convivio distribution board - 24 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  13. Convivio distribution board - 30 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  14. Convivio distribution board - 36 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  15. Convivio distribution board - 42 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  16. Convivio distribution board - 48 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  17. Convivio distribution board - 54 outgoing terminals - max. 125 A - with mounting plate for main circuit breaker
  18. Convivio distribution board - 18 outgoing terminals - max. 250 A - with mounting plate for main circuit breaker
  19. Convivio distribution board - 24 outgoing terminals - max. 250 A - with mounting plate for main circuit breaker
  20. 604442_pw_215690.jpg
  21. Convivio distribution board - 36 outgoing terminals - max. 250 A - with mounting plate for main circuit breaker
  22. Convivio distribution board - 42 outgoing terminals - max. 250 A - with mounting plate for main circuit breaker
  23. Convivio distribution board - 48 outgoing terminals - max. 250 A - with mounting plate for main circuit breaker
  24. Convivio distribution board - 54 outgoing terminals - max. 250 A - with mounting plate for main circuit breaker
  25. Fixing supports (x2) for terminal blocks for earth - for XL³-N 250 and Convivio

Items 1 to 25 of 26 total

Page:
  1. 1
  2. 2