Convivio™ 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)
3-phase distribution boards for DIN-rail mounting circuit breakers. IP 40 - IK 08 with door. Conform to standard IEC 61439-3: busbar type tested (Lovag certified). Maximum voltage 480 V~; Rated short-time withstand current (Icw): 17 kA 0.2 s. Rated peak withstand current (Ipk): 34 kA. Ambient temperature: 50 °C continuously. White RAL 9003. Supplied with: surface or flush-mounting box, door with handle, faceplate, fully isolated tin plated copper busbar. The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices.