Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Detuned reactors

The detuned reactors are designed to protect the capacitors against harmonics and avoid parallel resonance and amplification of harmonics flowing on the network. The connection of these reactors in series with capacitors causes a shift of the resonance frequency of the circuit composed by feeding transformer-reactors- capacitors so that the resulting self-resonance frequency is well below the line harmonics. The blocking factor p% is expressed by the ratio between inductive reactance and capacitive reactance it corresponds to the increase of voltage applied to capacitors, with respect to line voltage, due to circulation of capacitive current in the reactor. Conforming to standards IEC 60076-6.

Items 1 to 25 of 29 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  1. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.43 mH - I RMS 161.6 A
  2. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.45 mH - I RMS 150 A
  3. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.48 mH - I RMS 123 A
  4. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.58 mH - I RMS 121.2 A
  5. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.72 mH - I RMS 83 A
  6. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.86 mH - I RMS 80.8 A
  7. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.90 mH - I RMS 75 A
  8. Detuned reactor three-phase 50 Hz tuning frequency 135Hz for three-phase capacitors - Ln 1 mH - I RMS 125.6 A
  9. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for 3 single-phase capacitors - Ln 1.34 mH - I RMS 87 A
  10. Detuned reactor three-phase 50 Hz tuning frequency 135Hz for three-phase capacitors - Ln 1.35 mH - I RMS 94.2 A
  11. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for 3 single-phase capacitors - Ln 1.44 mH - I RMS 74.4 A
  12. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 1.45 mH - I RMS 42 A
  13. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 1.73 mH - I RMS 40.4 A
  14. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 1.78 mH - I RMS 38 A
  15. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for 3 single-phase capacitors - Ln 10.70 mH - I RMS 12 A
  16. Detuned reactor three-phase 50 Hz tuning frequency 135Hz for 3 single-phase capacitors - Ln 14.1 mH - I RMS 16 A
  17. Detuned reactor three-phase 50 Hz tuning frequency 135Hz for three-phase capacitors - Ln 2.02 mH - I RMS 62.8 A
  18. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for 3 single-phase capacitors - Ln 2.15 mH - I RMS 50 A
  19. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for 3 single-phase capacitors - Ln 2.68 mH - I RMS 44 A
  20. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 2.85 mH - I RMS 21 A
  21. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 3.45 mH - I RMS 20.2 A
  22. Detuned reactor three-phase 50 Hz tuning frequency 135Hz for 3 single-phase capacitors - Ln 3.52 mH - I RMS 62 A
  23. Detuned reactor three-phase 50 Hz tuning frequency 135Hz for three-phase capacitors - Ln 4.05 mH - I RMS 28.9 A
  24. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for 3 single-phase capacitors - Ln 4.30 mH - I RMS 25.1 A
  25. Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 4.31 mH - I RMS 16.2 A

Items 1 to 25 of 29 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2