Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Capacitors Alpivar³ - 400 V network

Double or class II insulation. Totally dry. Self-extinguishing polyurethane resin casing. Internal protection for each winding using:. A self-healing metallised polypropylene film. An electric fuse. A disconnection device in case of overpressure. Colour: Casing RAL 7032 Cover RAL 7035. Conforming to standard IEC 60831-1 and 2.

Items 1 to 25 of 35 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  1. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 100 kVAr
  2. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 10 kVAr
  3. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 12.5 kVAr
  4. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 125 kVAr
  5. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 15 kVAr
  6. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 2.5 kVAr
  7. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 20 kVAr
  8. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 25 kVAr
  9. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 30 kVAr
  10. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 35 kVAr
  11. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 40 kVAr
  12. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 50 kVAr
  13. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 5 kVAr
  14. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 60 kVAr
  15. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 7.5 kVAr
  16. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 75 kVAr
  17. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 80 kVAr
  18. Capacitor Alpivar³ - standard type three phase 400 V - 50 Hz - 90 kVAr
  19. Capacitor Alpivar³ - H type three phase 400 V - 50 Hz - 100 kVAr
  20. Capacitor Alpivar³ - H type three phase 400 V - 50 Hz - 10 kVAr
  21. Capacitor Alpivar³ - H type three phase 400 V - 50 Hz - 12.5 kVAr
  22. Capacitor Alpivar³ - H type three phase 400 V - 50 Hz - 125 kVAr
  23. Capacitor Alpivar³ - H type three phase 400 V - 50 Hz - 15 kVAr
  24. Capacitor Alpivar³ - H type three phase 400 V - 50 Hz - 2.5 kVAr
  25. Capacitor Alpivar³ - H type three phase 400 V - 50 Hz - 20 kVAr

Items 1 to 25 of 35 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2