Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

SAH type three-phase 400 V - 50 Hz

16 Item(s)

Set Descending Direction
per page

  1. Automatic capacitor bank Alpimatic-Standard class-Max 470 V - 100 (2x25+50) kVAr
  2. Automatic capacitor bank Alpimatic-Standard class-Max 470 V - 125 (25+2x50) kVAr
  3. Automatic capacitor bank Alpimatic-Standard class-Max 470 V - 150 (3x50) kVAr
  4. Automatic capacitor bank Alpimatic-Standard class-Max 470 V - 200 (50+2x75) kVAr
  5. Automatic capacitor bank Alpimatic-Standard class-Max 470 V - 225 (3x75) kVAr
  6. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-250 (2x50+2xx75) kVAr
  7. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-275 (50+3x75) kVAr
  8. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-300 (4x75) kVAr
  9. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-350 (50+4x75) kVAr
  10. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-375 (5x75) kVAr
  11. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-450 (6x75) kVAr
  12. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-525 (7x75) kVAr
  13. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-600 (8x75) kVAr
  14. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-675 (9x75) kVAr
  15. Automatic capacitor bank Alpimatic-Standard class-Max 470 V-750 (10x75) kVAr
  16. Automatic capacitor bank Alpimatic- Standard class - Max 470 V - 75 (25+50) kVAr

16 Item(s)

Set Descending Direction
per page