Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Automatic capacitor banks Alpimatic

400 V - 50 Hz three-phase network. IP 30 - IK 10 enclosure. Fully modular design for ease of maintenance. Alpimatic is made up of several enclosures depending on the capacitor bank model and the nominal current. The contactors are controlled by the Alptec power factor controller with a simple commissioning procedure. Step control using CTX³ electromechanical contactors with damping resistors suitable for capacitive currents. Connection via the top up to 125 kVAr and via the bottom up to 150 kVAr (via the top: on request). Grey enclosure (RAL 7035) with black base. Conforming to standard IEC 61921.

Items 1 to 25 of 70 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  1. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -100 kVAr
  2. Auto capacitor bank Alpimatic - H type 3 phase -400 V-50 Hz -steps 2x25+50 kVAr
  3. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -10 kVAr
  4. Automatic capacitor bank Alpimatic - H type three phase-400 V - 50 Hz -112.5 kVAr
  5. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -12.5 kVAr
  6. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -125 kVAr
  7. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -150 kVAr
  8. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -15 kVAr
  9. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -175 kVAr
  10. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -200 kVAr
  11. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -20 kVAr
  12. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -225 kVAr
  13. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -250 kVAr
  14. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -25 kVAr
  15. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -275 kVAr
  16. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -300 kVAr
  17. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -30 kVAr
  18. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -350 kVAr
  19. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -35 kVAr
  20. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -400 kVAr
  21. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -40 kVAr
  22. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -450 kVAr
  23. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -47.5 kVAr
  24. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -500 kVAr
  25. Automatic capacitor bank Alpimatic - H type three phase 400 V - 50 Hz -50 kVAr

Items 1 to 25 of 70 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3