Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Vistop™isolating switches - 32 to 160 A

Safety switches for on-load circuit breaking by visible isolation of the contacts. Double break type load switching with self cleaning contacts by rapid make and break movements. Fixing on rail EN 60715 or screw fixing (only on rail for Vistop 63 A). Padlockable handle in open position: 1 to 3 padlocks Cat.No 0 227 97. 2 versions for mounting on faceplate:. right side handle, supplied with seal to maintain the IP protection for the enclosures (up to IP 55), screws, self adhesive drilling template, extension rod (30 to 170 mm) for creating an external angle. direct front handle or external (for Vistop 63 to 160 A).

25 Item(s)

Set Descending Direction
per page

  1. Isolating switch Vistop - 32 A - 2P - front handle, black - 4 modules
    €71.20 / u
  2. Isolating switch Vistop - 32 A - 3P - front handle, black - 4 modules
    €74.99 / u
  3. Isolating switch Vistop - 32 A - 4P - front handle, black - 5 modules
    €79.59 / u
  4. Isolating switch Vistop - 32 A - 2P - side handle, black - 3.5 modules
    €66.80 / u
  5. Isolating switch Vistop - 32 A - 3P - side handle, black - 3.5 modules
    €75.80 / u
  6. Isolating switch Vistop - 32 A - 4P - side handle, black - 4.5 modules
    €84.91 / u
  7. Isolating switch Vistop - 63 A - 3P - front handle, black - 7 modules
    €96.78 / u
  8. Isolating switch Vistop - 63 A - 4P - front handle, black - 7 modules
    €111.51 / u
  9. Isolating switch Vistop - 63 A - 3P - side handle, black - 7 modules
    €104.35 / u
  10. Isolating switch Vistop - 63 A - 4P - side handle, black - 7 modules
    €117.64 / u
  11. Isolating switch Vistop - 100 A - 3P - front handle, black - 7.5 modules
    €118.67 / u
  12. Isolating switch Vistop - 100 A - 4P - front handle, black - 9 modules
    €123.78 / u
  13. Isolating switch Vistop - 100 A - 3P - side handle, black - 7.5 modules
    €118.67 / u
  14. Isolating switch Vistop - 100 A - 4P - side handle, black - 9 modules
    €130.94 / u
  15. Isolating switch Vistop - 125 A - 3P - front handle, black - 7. 5 modules
    €120.71 / u
  16. Isolating switch Vistop - 125 A - 4P - front handle, black - 9 modules
    €136.06 / u
  17. Isolating switch Vistop - 125 A - 3P - side handle, black - 7.5 modules
    €122.76 / u
  18. Isolating switch Vistop - 125 A - 4P - side handle, black - 9 modules
    €141.17 / u
  19. Isolating switch Vistop - 160 A - 3P - front handle, black - 7.5 modules
    €155.50 / u
  20. Isolating switch Vistop - 160 A - 4P - front handle, black - 9 modules
    €169.82 / u
  21. Isolating switch Vistop - 160 A - 3P - side handle, black - 7.5 modules
    €158.56 / u
  22. Isolating switch Vistop - 160 A - 4P - side handle, black - 9 modules
    €174.93 / u
  23. Auxiliary signalling contact - main contact NO+NC - Connection Lug 2.58 mm²
    €24.55 / u
  24. Auxiliary contact for ''on/off'' signalling - for Vistop 63 to 160 A
    €29.36 / u
  25. Front external handle - for Vistop 63 to 160 A
    €40.31 / u

25 Item(s)

Set Descending Direction
per page