Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 166 35

HRC blade type cartridge fuse - type aM - size 0 - 63 A - with striker

  • Pack (number of units) 3
  • Volume (dm3) 2.351
  • Weight (g) 941.00

Substitution references

No substitute reference

Product characteristics
Type aM (motor rated)
  • Conform to EN 60269-1, IEC 60269-1, 2 and VDE 0636-1
  • Fully insulated end plate and handle lugs
Size 0
  • With striker
  • Rating : 63 Amps
  • Voltage ~ : 500 Volts
  • Breaking capacity : 120000 Amps
General characteristics
HRC blade type cartridge fuses - gG/gL and aM types
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.