Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Type aM (motor rated)

17 Item(s)

Set Descending Direction
per page

  1. HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
  2. HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
  3. HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
  4. HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
  5. HRC blade type cartridge fuse - type aM - size 0 - 63 A - with striker
  6. HRC blade type cartridge fuse - type aM - size 0 - 80 A - with striker
  7. HRC blade type cartridge fuse - type aM - size 0 - 100 A - with striker
  8. HRC blade type cartridge fuse - type aM - size 0 - 125 A - with striker
  9. HRC blade type cartridge fuse - type aM - size 0 - 160 A - with striker
  10. HRC blade type cartridge fuse - type aM - size 1 - 125 A - with striker
  11. HRC blade type cartridge fuse - type aM - size 1 - 160 A - with striker
  12. HRC blade type cartridge fuse - type aM - size 1 - 200 A - with striker
  13. HRC blade type cartridge fuse - type aM - size 1 - 250 A - with striker
  14. HRC blade type cartridge fuse - type aM - size 2 - 200 A - with striker
  15. HRC blade type cartridge fuse - type aM - size 2 - 250 A - with striker
  16. HRC blade type cartridge fuse - type aM - size 2 - 315 A - with striker
  17. HRC blade type cartridge fuse - type aM - size 2 - 400 A - with striker

17 Item(s)

Set Descending Direction
per page