Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Breaking capacity Icu 36 kA (400 V~)

10 Item(s)

Set Descending Direction
per page

  1. MCCB DPX³ 630 - S2 elec release + central - 3P - Icu 36 kA (400 V~) - In 250 A
  2. MCCB DPX³ 630 - S2 elec release + central - 3P - Icu 36 kA (400 V~) - In 320 A
  3. MCCB DPX³ 630 - S2 elec release + central - 3P - Icu 36 kA (400 V~) - In 400 A
  4. MCCB DPX³ 630 - S2 elec release + central - 3P - Icu 36 kA (400 V~) - In 500 A
  5. MCCB DPX³ 630 - S2 elec release + central - 3P - Icu 36 kA (400 V~) - In 630 A
  6. MCCB DPX³ 630 - S2 elec release + central - 4P - Icu 36 kA (400 V~) - In 250 A
  7. MCCB DPX³ 630 - S2 elec release + central - 4P - Icu 36 kA (400 V~) - In 320 A
  8. MCCB DPX³ 630 - S2 elec release + central - 4P - Icu 36 kA (400 V~) - In 400 A
  9. MCCB DPX³ 630 - S2 elec release + central - 4P - Icu 36 kA (400 V~) - In 500 A
  10. MCCB DPX³ 630 - S2 elec release + central - 4P - Icu 36 kA (400 V~) - In 630 A

10 Item(s)

Set Descending Direction
per page