Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 220 78

MCCB DPX³ 630 - S2 electronic release - 3P - Icu 70 kA (400 V~) - In 400 A

  • Pack (number of units) 1
  • Volume (dm3) 10.00
  • Weight (g) 5 629.00

Substitution references

No substitute reference

Product characteristics
MCCBs electronic release S2 - fixed version
  • Adjustment of Ir, Isd, tr, tsd
  • Instantaneous protection If = 5 kA
  • Green indicator lamp
  • Connector for test unit
  • Logic and dynamic selectivity
  • 4P version: adjustment of neutral on front panel
Breaking capacity Icu 70 kA (400 V~)
  • 3P
  • In : 400 A
General characteristics
DPX³ 630 - S2 electronic release MCCBs from 250 to 630 A
  • Moulded case MCCBs for switching, control isolation and protection of low voltage electrical lines
  • Can be fitted with auxiliaries
  • Can be used with earth leakage modules or with residual current relays
  • Supplied complete with:
    • fixing screws
    • connection plates for bars
    • insulated shields (phase barriers)
  • Conform to IEC 60947-2 - Sealable adjustment
  • Can be mounted on plate in XL³ cabinets and enclosures
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
firmware.png Firmwares

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.