Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

DCX-M changeover switches - from 40 to 1600 A

Conform to IEC EN 60947-3. Moulded case design with frame parts of non - flammable glass fibre reinforced polyester with high mechanical and electrical track resistance and with low water absorption. Knife - type contacts with self - wiping action on the contact surfaces, providing:. under heavy starting currents or with short - circuit conditions, the contact pressure is increased. shock and vibration proof contacts. Four breaking points per pole with two double - break contacts.

Items 1 to 25 of 28 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  1. DCX-M changeover switche - size 1 - 3P - 40 A - I-O-II
  2. DCX-M changeover switche - size 1 - 3P - 63 A - I-O-II
  3. DCX-M changeover switche - size 2 - 3P - 100 A - I-O-II
  4. DCX-M changeover switche - size 2 - 3P - 125 A - I-O-II
  5. DCX-M changeover switche - size 2 - 3P - 160 A - I-O-II
  6. DCX-M changeover switche - size 3 - 3P - 200 A - I-O-II
  7. DCX-M changeover switche - size 3 - 3P - 250 A - I-O-II
  8. DCX-M changeover switche - size 3 - 3P - 315 A - I-O-II
  9. DCX-M changeover switche - size 3 - 3P - 400 A - I-O-II
  10. DCX-M changeover switche - size 4 - 3P - 630 A - I-O-II
  11. DCX-M changeover switche - size 4 - 3P - 800 A - I-O-II
  12. DCX-M changeover switche - size 5 - 3P - 1000 A - I-O-II
  13. DCX-M changeover switche - size 5 - 3P - 1250 A - I-O-II
  14. DCX-M changeover switche - size 6 - 3P - 1600 A - I-O-II
  15. DCX-M changeover switche - size 1 - 3P+N - 40 A - I-O-II
  16. DCX-M changeover switche - size 1 - 3P+N - 63 A - I-O-II
  17. DCX-M changeover switche - size 2 - 3P+N - 100 A - I-O-II
  18. DCX-M changeover switche - size 2 - 3P+N - 125 A - I-O-II
  19. DCX-M changeover switche - size 2 - 3P+N - 160 A - I-O-II
  20. DCX-M changeover switche - size 3 - 3P+N - 200 A - I-O-II
  21. DCX-M changeover switche - size 3 - 3P+N - 250 A - I-O-II
  22. DCX-M changeover switche - size 3 - 3P+N - 315 A - I-O-II
  23. DCX-M changeover switche - size 3 - 3P+N - 400 A - I-O-II
  24. DCX-M changeover switche - size 4 - 3P+N - 630 A - I-O-II
  25. DCX-M changeover switche - size 4 - 3P+N - 800 A - I-O-II

Items 1 to 25 of 28 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2