Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CTX³ add-on auxiliary contact blocks

11 Item(s)

Set Descending Direction
per page

  1. CTX³ add-on aux. contact - for CTX³ 4P 40 to 135 A - 1 NO + 1 NC -side mounting
  2. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150-1 NO + 1 NC - Front mounting
  3. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 2 NO - Front mounting
  4. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 2 NC - Front mounting
  5. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 4 NO - Front mounting
  6. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150- 3 NO + 1 NC -Front mounting
  7. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150- 2 NO + 2 NC -Front mounting
  8. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150- 1 NO + 3 NC -Front mounting
  9. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 4 NC - Front mounting
  10. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150 - 1 NO + 1 NC -side mounting
  11. CTX³ add-on aux. contact - for CTX³ 225/400/800 - 1 NO + 1 NC - side mounting

11 Item(s)

Set Descending Direction
per page