Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CTX³ accessories

Items 1 to 25 of 45 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  1. Safety front cover for CTX³ 3P from 9 to 150 A and 4P from 40 to 135 A
    O/R
  2. Safety front cover for CTX³ 3P from 85 to 800 A and 4P from 165 to 900 A
    O/R
  3. Terminals cover for CTX³ 225 3P
    O/R
  4. Terminals cover for CTX³ 400 3P
    O/R
  5. Terminals cover for CTX³ 800 3P
    O/R
  6. Terminals cover for CTX³ 225 4P
    O/R
  7. Terminals cover for CTX³ 400 4P
    O/R
  8. Terminals cover for CTX³ 800 4P
    O/R
  9. CTX³ add-on aux. contact - for CTX³ 4P 40 to 135 A - 1 NO + 1 NC -side mounting
    O/R
  10. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150-1 NO + 1 NC - Front mounting
    O/R
  11. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 2 NO - Front mounting
    O/R
  12. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 2 NC - Front mounting
    O/R
  13. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 4 NO - Front mounting
    O/R
  14. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150- 3 NO + 1 NC -Front mounting
    O/R
  15. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150- 2 NO + 2 NC -Front mounting
    O/R
  16. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150- 1 NO + 3 NC -Front mounting
    O/R
  17. CTX³ add-on aux. contact - for CTX³ 22/40/65/100/150 - 4 NC - Front mounting
    O/R
  18. CTX³ add-on aux. contact -for CTX³ 22/40/65/100/150 - 1 NO + 1 NC -side mounting
    O/R
  19. CTX³ add-on aux. contact - for CTX³ 225/400/800 - 1 NO + 1 NC - side mounting
    O/R
  20. CTX³ time delay block - for CTX³ 22/40/65/100/150 - on delay - 24-48 V~/=
    O/R
  21. CTX³ time delay block - for CTX³ 22/40/65/100/150 - on delay - 110-230 V~/=
    O/R
  22. CTX³ time delay block - for CTX³ 22/40/65/100/150 - off delay - 24-48 V~/=
    O/R
  23. CTX³ time delay block - for CTX³ 22/40/65/100/150 - off delay - 110-230 V~/=
    O/R
  24. CTX³ capacitor switching units - for CTX³ 3P - 9 to 40 A
    O/R
  25. CTX³ capacitor switching units - for CTX³ 3P - 50 And 65 A
    O/R

Items 1 to 25 of 45 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2