Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Auxiliaries and accessories for DMX³ 2500, 4000 and 6300

Items 1 to 25 of 52 total

Page:
  1. 1
  2. 2
  3. 3
  1. Signalling contact for draw-out version DMX³ 2500/4000/6000
  2. Contact "ready to close" - for DMX³ 2500 and 4000 - with charged springs
  3. Set of additional signalling contact - for DMX³ 2500 and 4000
  4. Signalling contact for auxilaries DMX³ 2500 and 4000
  5. Door locking - for DMX³ 2500 and 4000 - left-hand and right-hand side mounting
  6. Padlocks - for DMX³ 2500 and 4000 - in "open" position - for ACB
  7. Operation counter - for DMX³ 2500 and 4000
  8. Padlocks - for DMX³ 2500 and 4000 - in "open" position - for buttons
  9. Rating mis-insertion device - for DMX³ 2500 and 4000
  10. Padlocks - for DMX³ 2500 and 4000 - in "open" position - for shutters
  11. 2 hole support frame for Ronis or Profalux locks - for DMX³ 2500 and 4000
  12. 5 Ronis key barrels - for DMX³ 2500 and 4000
  13. Lock and star key- for DMX³ 2500 and 4000 - in "open" position - HBA90 GPS6149
  14. Lock and flat key - for DMX³ 2500 and 4000 - in "open" position - ABA90 GEL6149
  15. key locking - for DMX³ 2500 and 4000 - in "draw-out" position - Profalux
  16. key locking - for DMX³ 2500 and 4000 - in "draw-out" position - Ronis
  17. Motor operator DMX³ 2500 and 4000 - 24 V~/=
  18. Motor operator DMX³ 2500 and 4000 - 48 V~/=
  19. Motor operator DMX³ 2500 and 4000 - 110 V~/=
  20. Motor operator DMX³ 2500 and 4000 230 V~/=
  21. Motor operator DMX³ 2500 and 4000 - 415 V~/=
  22. Motor operator DMX³ 2500 and 4000 - 480 V~/=
  23. Closing coils DMX³ 2500 and 4000 - 24 V~/=
  24. Closing coils DMX³ 2500 and 4000 - 48 V~/=
  25. Closing coils DMX³ 2500 and 4000 - 110 V~/=

Items 1 to 25 of 52 total

Page:
  1. 1
  2. 2
  3. 3