Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 165 26

4-pole contactors CTX³ - with auxiliary contact - 900/800 A - 100-240 V~/=

  • Pack (number of units) 1
  • Volume (dm3) 37.406
  • Weight (g) 28 443.00

Substitution references

No substitute reference

Product characteristics
Contactors CTX³
  • Power terminals: screw terminals
With integrated auxiliary contacts
  • Auxiliary contacts: 2 NO + 2 NC
  • Max. operating current AC 1 : 900 A
  • Max. operating current AC 3 : 800 A
  • Control Voltage : 200-240 V~/=
General characteristics
4-pole contactors CTX³ - 40 A to 900 A industrial contactors
  • Conform to IEC 60 947-1, IEC 60 947-4-1
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.