Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 046 91

Voltmeter - 0-500 V - round barrel Ø 56 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.697
  • Weight (g) 113.00

Substitution references

No substitute reference

Product characteristics
Totalising hour counters
  • Count the operating hours of a machine or an electrical device to determine its exact operating time
  • Counter with numerical display
  • Capacity: 5 digits + 2 decimal places (1 unit = 1 hour)
  • Precision: 1/100th hour
  • Consumption: 0.2 VA
  • 24 V~ - 50 Hz
  • Number of modules : 2
General characteristics
Electrical energy metering on rail
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.