Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CX³ energy management system

Conform to IEC/EN 61131-2 (Programmable controllers). CX³ energy management system enables to measure, control and visualize the state of rail mounting protection devices (MCBs, RCCBs, RCBOs, etc...) and head equipment (DMX³ and DPX³), locally ("Stand alone" ) or remotely. All the modules of the system are equipped with two specific communication ports: one at the backside (for communication rail) and one underneath (for communication patch cords). Power supply with specific module Cat.No 4 149 45. Remote configuration possible with the help of the Energy Management Configuration Software, available for free download via E-Catalogue (giving also access to a 30-day trial version of Energy Management Software Cat.No 4 149 38/39).

Items 1 to 25 of 26 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
    • Energy efficiency solution
    IPconverter EMDX³ for RS 485 / Ethernet conversion - 2 modules
    O/R
    • Energy efficiency solution
    Panel board display for DX-HP, DPX³, DMX³ or EMDX³ - 18-30 V=
    O/R
    • Energy efficiency solution
    Communication rail CX³ - for rail or spacer - 18 modules
    O/R
    • Energy efficiency solution
    Communication rail CX³ - for rail or spacer - 24 modules
    O/R
    • Energy efficiency solution
    Communication rail CX³ - for rail or spacer - 36 modules
    O/R
    • Energy efficiency solution
    Communication patch cord CX³ - length 250 mm
    O/R
    • Energy efficiency solution
    Communication patch cord CX³ - length 500 mm
    O/R
    • Energy efficiency solution
    414907_pw_237026.jpg
    O/R
    • Energy efficiency solution
    Communication patch cord connector CX³ - max. length 3 m
    O/R
    • Energy efficiency solution
    Plastic cover for communication rail CX³ - direct fixing on rail - 36 modules
    O/R
    • Energy efficiency solution
    Measurement modules CX³ - direct connection up to 63 A - single-phase - 1 module
    O/R
    • Energy efficiency solution
    Measurement modules CX³ - direct connection up to 63 A - 3-phase - 1 module
    O/R
    • Energy efficiency solution
    Measurement modules CX³ - connection with CT - 5 A - 1 module
    O/R
    • Energy efficiency solution
    Pulse concentrator CX³ - up to 3 pulse circuits - 1 module
    O/R
    • Energy efficiency solution
    State reporting modulesule CX³ - auxiliary + fault signalling contact - 0.5 module
    O/R
    • Energy efficiency solution
    State reporting modules CX³ - universal signalling - 3 LED lights - 1 module
    O/R
    • Energy efficiency solution
    Control & state reporting modules CX³ - for latching relay or contactor - 1 module
    O/R
    • Energy efficiency solution
    Universal control modules CX³ - 2 relays 240 V~ - 6 A - 1 module
    O/R
    • Energy efficiency solution
    Stand alone configuration modules CX³ - rail mounting - 4 modules
    O/R
    • Energy efficiency solution
    414938_pw_232944.jpg
    O/R
    • Energy efficiency solution
    414938_pw_232944.jpg
    O/R
    • Energy efficiency solution
    Communication interface CX³ for RS 485 / rail bus conversion - 1 module
    O/R
    • Energy efficiency solution
    Power supply modules CX³ - 500 mA - 12 V= - 1 module
    O/R
    • New product
    • Energy efficiency solution
    Energy management multi-support web server for 10 modules bus adresses or 10 pulse modules
    O/R
    • New product
    • Energy efficiency solution
    Energy management multi-support web server for 32 modules bus adresses or 32 pulse modules
    O/R

Items 1 to 25 of 26 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2