Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 121 31

Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 700/5

  • Pack (number of units) 1
  • Volume (dm3) 0.655
  • Weight (g) 362.00

Substitution references

No substitute reference

Product characteristics
Single-phase solid core current transformers
  • Used with ammeters, electricity meters or multi-function measuring units
  • Current at the secondary: 5 A
  • Can be fixed on plate, EN 60715 rail Cat.No 4 121 01/02/03/04/05/06/07, or bars
  • Secondary connected by terminals or lugs
  • Precision class: 1 %
For 50,5 x 12,5 and 40,5 x 20,5 mm bars or Ø40 mm cable
  • Transformation ratio : 700/5
  • Output : 8 VA
General characteristics
Current transformers (CT)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.