Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Energy management and measurement

Items 1 to 25 of 141 total

Set Ascending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
    • Energy efficiency solution
    Communication interface modbus - for DPX³ - 1 module
    • New product
    • Energy efficiency solution
    Energy management multi-support web server for 255 modbus adresses or 255 pulse modules
    • New product
    • Energy efficiency solution
    Energy management multi-support web server for 32 modules bus adresses or 32 pulse modules
    • New product
    • Energy efficiency solution
    Energy management multi-support web server for 10 modules bus adresses or 10 pulse modules
    • Energy efficiency solution
    Power supply modules CX³ - 500 mA - 12 V= - 1 module
    • Energy efficiency solution
    Communication interface CX³ for RS 485 / rail bus conversion - 1 module
    • Energy efficiency solution
    414938_pw_232944.jpg
    • Energy efficiency solution
    414938_pw_232944.jpg
    • Energy efficiency solution
    Stand alone configuration modules CX³ - rail mounting - 4 modules
    • Energy efficiency solution
    Universal control modules CX³ - 2 relays 240 V~ - 6 A - 1 module
    • Energy efficiency solution
    Control & state reporting modules CX³ - for latching relay or contactor - 1 module
    • Energy efficiency solution
    State reporting modules CX³ - universal signalling - 3 LED lights - 1 module
    • Energy efficiency solution
    State reporting modulesule CX³ - auxiliary + fault signalling contact - 0.5 module
    • Energy efficiency solution
    Pulse concentrator CX³ - up to 3 pulse circuits - 1 module
    • Energy efficiency solution
    Measurement modules CX³ - connection with CT - 5 A - 1 module
    • Energy efficiency solution
    Measurement modules CX³ - direct connection up to 63 A - 3-phase - 1 module
    • Energy efficiency solution
    Measurement modules CX³ - direct connection up to 63 A - single-phase - 1 module
    • Energy efficiency solution
    Plastic cover for communication rail CX³ - direct fixing on rail - 36 modules
    • Energy efficiency solution
    Communication patch cord connector CX³ - max. length 3 m
    • Energy efficiency solution
    414907_pw_237026.jpg
    • Energy efficiency solution
    Communication patch cord CX³ - length 500 mm
    • Energy efficiency solution
    Communication patch cord CX³ - length 250 mm
    • Energy efficiency solution
    Communication rail CX³ - for rail or spacer - 36 modules
    • Energy efficiency solution
    Communication rail CX³ - for rail or spacer - 24 modules
    • Energy efficiency solution
    Communication rail CX³ - for rail or spacer - 18 modules

Items 1 to 25 of 141 total

Set Ascending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5