Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

LBplus - LBplus busbars for energy distribution and lighting from 25 A to 63 A 

Items 1 to 25 of 44 total

Page:
  1. 1
  2. 2
    • New product
    Straight lenght type A LBA252 25A 2 conductors 2 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA254 25A 4 conductors 2 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA254 25A 4 conductors 4 outlets LBplus - 3m
    • New product
    Right feed unit + right end cover 25A 4 conductors LBplus
    • New product
    Left feed unit + left end cover 25A 4 conductors LBplus
    • New product
    Straight lenght type A LBA256 25A 6 conductors 2+2 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA258 25A 8 conductors 2+2 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA258 25A 8 conductors 4+4 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA404 40A 4 conductors 2 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA404 40A 4 conductors 4 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA404 40A 4 conductors 2 outlets LBplus - 1.5m
    • New product
    Reduced right feed unit + right end cover 40A 4 conductors LBplus
    • New product
    Reduced left feed unit + left end cover 40A 4 conductors LBplus
    • New product
    Intermediate feed unit + end covers 40A 4 conductors LBplus
    • New product
    Flexible joint reduced version 25A or 40A at 4 conductors for LBplus
    • New product
    Straight lenght type A LBA408 40A 8 conductors 2+2 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA408 40A 8 conductors 4+4 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA408 40A 8 conductors 1+1 outlets LBplus - 1.5m
    • New product
    Reduced right feed unit + right end cover 40A 6 or 8 conductors LBplus
    • New product
    Reduced left feed unit + left end cover 40A 6 or 8 conductors LBplus
    • New product
    Intermediate feed unit + end covers 40A 6 or 8 conductors LBplus
    • New product
    Flexible joint reduced version 25A or 40A at 8 conductors for LBplus
    • New product
    Straight lenght type A LBA634 63A 4 conductors 2+2 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA634 63A 4 conductors 4+4 outlets LBplus - 3m
    • New product
    Straight lenght type A LBA634 63A 4 conductors 1+1 outlets LBplus - 1.5m

Items 1 to 25 of 44 total

Page:
  1. 1
  2. 2