Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

DPX™-IS 250 isolating switches - 63 to 250 A

Isolating switches for on-load circuit breaking by visible isolation and positive action of the contacts. Padlock integrated in the handle. Connection with cage terminals. Supplied with terminal shields. Conform to IEC 60947-3. Category of use AC 23 A. Accept electrical auxiliaries. Can be mounted on rail or on plate in XL³ enclosures.

Items 26 to 48 of 48 total

Page:
  1. 1
  2. 2
  1. Isolating switch - DPX-IS 250 with release - 3P - 63 A - right-hand side handle
  2. Isolating switch - DPX-IS 250 with release - 3P - 100 A - right-hand side handle
  3. Isolating switch - DPX-IS 250 with release - 3P - 160 A - right-hand side handle
  4. Isolating switch - DPX-IS 250 with release - 3P - 250 A - right-hand side handle
  5. Isolating switch - DPX-IS 250 with release - 4P - 63 A - right-hand side handle
  6. Isolating switch - DPX-IS 250 with release - 4P - 100 A - right-hand side handle
  7. Isolating switch - DPX-IS 250 with release - 4P - 160 A - right-hand side handle
  8. Isolating switch - DPX-IS 250 with release - 4P - 250 A - right-hand side handle
  9. Isolating switch - DPX-IS 250 with release - 3P - 63 A - left-hand side handle
  10. Isolating switch - DPX-IS 250 with release - 3P - 100 A - left-hand side handle
  11. Isolating switch - DPX-IS 250 with release - 3P - 160 A - left-hand side handle
  12. Isolating switch - DPX-IS 250 with release - 3P - 250 A - left-hand side handle
  13. Isolating switch - DPX-IS 250 with release - 4P - 63 A - left-hand side handle
  14. Isolating switch - DPX-IS 250 with release - 4P - 100 A - left-hand side handle
  15. Isolating switch - DPX-IS 250 with release - 4P - 160 A - left-hand side handle
  16. Isolating switch - DPX-IS 250 with release - 4P - 250 A - left-hand side handle
  17. Rotary handle vari-depth IP55 - DPX-IS 250/630 front and side handle
  18. Rotary handle vari-depth IP55 - DPX-IS 250/630 front and side handle emergency
  19. Rotary handle for emergency use - DPX-IS 250/630 front and right side handle
  20. Rotary handle for emergency use - DPX-IS 250/630 left side handle
  21. Padlock - Ronis - for DPX-IS 250 - factory assembled
  22. Interlock modules - for DPX-IS 250 - factory assembled
  23. Rail fixing plate - for DPX-IS 250

Items 26 to 48 of 48 total

Page:
  1. 1
  2. 2