Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

DPX³ 250 HP - equipment and accessories

Items 1 to 25 of 37 total

Page:
  1. 1
  2. 2
    • New product
    Set of connectors for signalling contact plugged-in / drawn-out for DPX³250 HP
    • New product
    Direct rotary standard handle for DPX³250 HP - grey
    • New product
    Direct rotary handle for emergency use for DPX³250 HP - red/yellow
    • New product
    Vari-depth rotary standard handle for DPX³250 HP - grey
    • New product
    Vari-depth rotary handle for emergency use for DPX³250 HP - red/yellow
    • New product
    Locking accessory for direct rotary handle for DPX³250 HP
    • New product
    Locking accessory for vari-depth rotary handle for DPX³125 HP or DPX³250 HP
    • New product
    Auxiliary contact for DPX³250 HP rotary handle - 1 N/C + 1 N/O
    • New product
    Rear terminals for DPX³250 HP 3P - set of 3
    • New product
    Rear terminals for DPX³250 HP 4P - set of 4
    • New product
    Sealable terminal shields for DPX³250 HP 3P front terminals
    • New product
    Sealable terminal shields for DPX³250 HP 4P front terminals
    • New product
    Plate for mounting and interlocking of 2 DPX³250 HP
    • New product
    Mechanical interlock for transfer switches for 2 fixed DPX³125 HP or DPX³250 HP
    • New product
    Mechanical interlock for transfer switches for 2 fixed DPX³125 HP or DPX³250 HP with electronic module
    • New product
    Mechanical interlock for transfer switches for 2 plug-in or draw-out DPX³250 HP
    • New product
    Cage terminals for Cu/Al cables for DPX³250 HP 3P - set of 3
    • New product
    Cage terminals for Cu/Al cables for DPX³250 HP 4P - set of 4
    • New product
    Front motor-driven handle for DPX³250 HP - 24V~/=
    • New product
    Front motor-driven handle for DPX³250 HP - 48V~/=
    • New product
    Front motor-driven handle for DPX³250 HP - 110V~
    • New product
    Front motor-driven handle for DPX³250 HP - 230V~
    • New product
    Locking accessory for front motor-driven handle for DPX³250 HP
    • New product
    Padlock for front motor-driven handle for DPX³250 HP
    • New product
    Plug-in base for DPX³250 HP 3P

Items 1 to 25 of 37 total

Page:
  1. 1
  2. 2