Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Blade type cartridge fuses

Conform to IEC 60269-2.

19 Item(s)

  1. Handle - for blade type cartridge fuses all sizes
  2. Separation divider for base for blade type cartridge fuse - size 000/00
  3. Separation divider for base for blade type cartridge fuse - size 0
  4. Separation divider for base for blade type cartridge fuse - size 1/2
  5. Protection kit for base for blade type cartridge fuses - 1P - size 00
  6. Protection kit for base for blade type cartridge fuses - 1P - size 0
  7. Protection kit for base for blade type cartridge fuses - 1P - size 1
  8. Protection kit for base for blade type cartridge fuses - 1P - size 2
  9. Protection kit for base for blade type cartridge fuses - 3P - size 00
  10. Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
  11. Base for blade type cartridge fuse - 3P bare - size 000/00 - 100 A
  12. Base for blade type cartridge fuse - 1P bare - size 000/00 - 160 A
  13. Base for blade type cartridge fuse - 3P bare - size 000/00 - 160 A
  14. Base for blade type cartridge fuse - 1P bare - size 0 - 160 A
  15. Base for blade type cartridge fuse - 1P with micro-switch - size 0 - 160 A
  16. Base for blade type cartridge fuse - 1P bare - size 1 - 250 A
  17. Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
  18. Base for blade type cartridge fuse - 1P bare - size 2 - 400 A
  19. Base for blade type cartridge fuse - 1P with micro-switch - size 2 - 400 A

19 Item(s)