Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

EMDX³ electrical energy meters - rail mounting

Measure the electricity consumed by a single-phase or three-phase circuit downstream of the electricity distribution metering. Display electricity consumption in kWh, as well as other values such as current, active energy, reactive energy and power (depending on the catalogue number). Conform to standards IEC 61557-12, IEC 62053-21/23, IEC 62052-11 and IEC 62052-31. MID compliance ensures accuracy of the metering with a view to recharging for the electricity used.

21 Item(s)

    • Energy efficiency solution
    Single-phase meter EMDX³ direct connection - non-MID - 32 A - pulse output - 1 module
    • Energy efficiency solution
    Measurement concentrator EMDX³ - 6 modules
    • Energy efficiency solution
    Split core current transformer EMDX³ for Cat. No 4 120 00
    • Energy efficiency solution
    Solid core current transformer EMDX³ for Cat. No 4 120 00
    • Energy efficiency solution
    Three-phase meter EMDX³ with connection with CT - non-MID - 5 A - pulse outputs - 4 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with connection with CT - non-MID - 5 A - RS485 outputs - 4 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with connection with CT - MID compliant - 5 A - pulse outputs - 4 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with connection with CT - MID compliant - 5 A - RS485 outputs - 4 modules
    • Energy efficiency solution
    Pulse concentrator EMDX³ - 4 modules
    • Energy efficiency solution
    Single-phase meter EMDX³ direct connection - non-MID - 45 A - RS485 output - 1 module
    • Energy efficiency solution
    Single-phase meter EMDX³ direct connection - MID compliant - 45 A - pulse output - 1 module
    • Energy efficiency solution
    Three-phase meter EMDX³ with direct connection - non-MID - 125 A - RS485 and pulse outputs - 6 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with direct connection - MID compliant - 125 A - RS485 and pulse outputs - 6 modules
    • Energy efficiency solution
    Single-phase meter EMDX³ direct connection - non-MID - 63 A - pulse output - 2 modules
    • Energy efficiency solution
    Single-phase meter EMDX³ direct connection - non-MID - 63 A - RS485 output - 2 modules
    • Energy efficiency solution
    Single-phase meter EMDX³ direct connection - MID compliant - 63 A - pulse output - 2 modules
    • Energy efficiency solution
    Single-phase meter EMDX³ direct connection - MID compliant - 63 A - RS485 output - 2 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with direct connection - non-MID - 63 A - pulse outputs - 4 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with direct connection - non-MID - 63 A - RS485 outputs - 4 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with direct connection - MID compliant - 63 A - pulse outputs - 4 modules
    • Energy efficiency solution
    Three-phase meter EMDX³ with direct connection - MID compliant - 63 A - RS485 outputs - 4 modules

21 Item(s)