Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Straight elements

17 Item(s)

    • New product
    Straight lenght MS100 100A 3+3 outlets - 3m
    • New product
    Straight lenght MS100 100A outlets to be defined in base of the length of element -
    • New product
    Straight lenght MS100 100A outlets to be defined in base of the length of element - >1.5m
    • New product
    Straight lenght MS100 100A 1+1 outlets - 1m
    • New product
    Straight lenght MS100 100A 1+1 outlets - 1.5m
    • New product
    Straight lenght MS100 100A 2+2 outlets - 2m
    • New product
    Straight lenght MS160 160A 3+3 outlets - 3m
    • New product
    Straight lenght MS160 160A outlets to be defined in base of the length of element -
    • New product
    Straight lenght MS160 160A outlets to be defined in base of the length of element - >1.5m
    • New product
    Straight lenght MS160 160A 1+1 outlets - 1m
    • New product
    Straight lenght MS160 160A 1+1 outlets - 1.5m
    • New product
    Straight lenght MS160 160A 2+2 outlets - 2m
    • New product
    Straight lenght MS63 63A outlets to be defined in base of the length of element -
    • New product
    Straight lenght MS63 63A outlets to be defined in base of the length of element - >1.5m
    • New product
    Straight lenght MS63 63A 1+1 outlets - 1m
    • New product
    Straight lenght MS63 63A 1+1 outlets - 1.5m
    • New product
    Straight lenght MS63 63A 2+2 outlets - 2m

17 Item(s)